Change Language :
The special riding experience of the cargo e-bikes from GLEAM is created by the patented tilting technology and suspension. Seven years were invested in the development of the core technology of the cargo e-bikes: The so-called Unique Dynamic Tilting Technology (DTT) enables a riding experience similar to that of a normal bike. As with a normal bike, the rider can lean into a bend and is brought back into an upright position by the DTT after cornering. Obstacles on the road can be easily overcome thanks to DTT. When the bike is parked, the tilting technology can be deactivated with a lock and the bike stands upright. Thanks to the full suspension of the cargo e-bike, the load on the cargo bed remains horizontal and is protected, even if you ride up a kerb with one of the two rear wheels or are travelling on cobblestones. The DTT simply compensates for such unevenness. "We use iglidur® plain bearings in both the DTT, the locking system and the suspension. The plain bearings are durable and dampen vibrations. This is ideal for use in our cargo bikes," explains Eibl.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h