Shipbuilding industry

  • Dry‑running and maintenance‑free
  • High strength while significantly lighter than steel
  • Resistant to corrosion, seawater, chemicals and UV exposure
  • Suitable for extreme temperature conditions
  • Easy to assemble, flexible and modular
  • Predictable, long service life

igus® products for shipbuilding

igus E4.1 cable guide with moving segments for energy chains.

e-chains® E4.1

  • Robust and lightweight
  • Modular design
  • Durable and quiet
  • Straight running and fast assembly
  • Very high rigidity
  • Find out more
igus readycable connectors and cable bundle for industrial applications.

Harnessed cables

  • Tested according to corresponding industry standards
  • Ready-to-connect cables with industry-specific connectors
  • 2,750 m² test laboratory
  • Find out more
igus readychain energy chain with multiple cables and connectors.

Ready-to-install harnessed systems

  • 95% less harnessing time
  • Reduce assembly time
  • Reduction in manufacturing costs
  • Minimal amount of logistics work
  • Plug n play
  • Find out more
Round igus component with surrounding guides and an inner ring.

For fast rotating applications

twisterchain with cable carrier in a curved guide for cables and lines.

Rugged, quiet, for high loads

Twisterband cable carriers on reels for marine applications.

Rotary movements up to 7,000°

drylin-W linear guide with two rails and two sliding blocks.

Modular linear system

Metal plain bearing with plastic inner ring.

Lubrication-free and corrosion-free

Round iglidur bearing with screw holes and a large inner opening.

Maintenance-free and easily installed


Successfully in use by our customers

AIDAblu in the shipyard in front of a dry dock.
Boat crane
Ship unloading plant with conveyors unloads bulk material in the harbour.
Offshore drilling platform with cranes beside a supply vessel at sea.
Chainflex cable with DNV GL certification shown before an offshore ship.

Contact us

Contact details

Opening hours