Change Language :
The TLF is a fully automated warehouse for wooden panels of the Polish-based company Nowy Styl Sp. z o.o. Due to the immense size of 15m x 65m, an automatic crane, which travels along the entire length of the warehouse, is an elementary component of the supply warehouse.
"The complete smart plastic package offers the option of controlling the operation of the energy supply in real time and provides advance notification when an inspection is required. This eliminates the risk of an unplanned outage that would bring the entire plant's production to a standstill."
Grzegorz Michalski, Nowy Styl Sp. z o.o.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h