Change Language :
Heavy loads, long operating times, a wide range of weather conditions - cranes in harbour facilities have to deliver top performance. And this is exactly where our energy chain and flexible cables are used. They have been proving their worth in more than 10,000 harbours for years thanks to their corrosion-resistant, maintenance-free materials and long service lives. Applications include ship-to-shore cranes, bulk handling cranes, RTGs, RMGs, Goliath cranes, spreaders and reach stackers. Where there is deadline pressure and safety must be guaranteed, e-chain® is a reliable, low-maintenance and quieter alternative to busbar systems, festooning and motorised drums.
They are designed for the overhead movement of loads within a building, e.g. in production and assembly halls: Overhead cranes. Low downtimes, low maintenance requirements and the functional safety of the system are desirable from an economic point of view, but also with regard to occupational safety. Our energy supplies are developed for different operating conditions, but also for the various standards of the international markets. Always optimally designed, as a complete system or individual component and with a predictable service life.
Shipyard cranes are usually characterised by their high load capacities and long travel distances of the trolleys, which can easily reach up to 200 m in length. With high cable weights, the energy chain must always work reliably and protect the guided cables. At the same time, compact and space-saving solutions are also required, especially in shipyards.
To meet these requirements, we offer our customers a comprehensive portfolio of heavy-duty energy chains, cables and guide troughs for long travel distances and high weights.
Bulk goods cranes place extreme demands on cable solutions in many respects: While the transport routes for bulk goods can be several hundred metres long, all components must be able to withstand outdoor weather conditions all year round. However, the high dirt and dust load when transporting ore, sand or gravel, for example, also requires energy chains that are highly robust, corrosion-resistant, maintenance-free and have a long service life.
Crane systems and cable guides used outdoors must be protected from harsh environmental conditions in particular. High resistance to corrosion, strong wind and abrasion of the often unprotected energy supply guarantee a long service life and continuous planning reliability in daily operation.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h