igus system with blue machine modules and protective panels in an industrial hall.

Durable and economical bearings for format adjustment in tray inserter

Low-cost automation ensures precise format adjustments in packaging technology

Profile

  • What was needed: drylin® R linear bearing, drylin® linear SHT tables with iglidur® Jsliding foils, drylin® NEMA stepper motor with D1 dryvecontrol system
  • Requirements: A format adjustment is required for each tray, both for de-nesting and cutting the nonwoven as well as for nesting. For this, the machine manufacturer needs reliable, durable and cost-effective automation solutions.
  • Sector: Packaging industry
  • Success for the customer: The drylin® linear bearings are lubrication-free, highly wear-resistant and cost-effective. In our drylin® SHT-linear system modular system, the customer can choose from a wide variety of different spindle, materials and glides.
Low-Cost Robotics system in a production hall with blue protective covers.

Problem

Solution

Image 1: The machine can load 100,000 plastic trays with the nonwoven within eight hours.

Figure 2: Reverse drylin® SHTlinear modules are used for the format adjustments of the suction insert inserting machines.

Fig. 3: As a low-cost variant made of plastic, the linear system is also suitable for adjusting the suction fleece.

Image 4: Two synchronised drylin® SHTlinear modules ensure the vertical nesting and automatic output of the plastic trays. They are driven by NEMA stepper motors.

Figure 5: The engineers rely on the intuitive and cost-effective D1 dryve-control system for the linear axis control of the nesting and dispensing unit.

Contact us

Contact details

Opening hours