Filling line for yogurt: Hygienically designed with plastic plain bearings

Manufacturer of filling systems miromatic uses the igus construction kit

Profile

  • What was needed: iglidur J bearing bushings, drylin R linear guides, igubal spherical plain bearings, iglidur J plain bearings, energy chains
  • Requirements: High availability in 24/7 operation, very high hygiene requirements, resistance to at least daily cleaning (aggressive cleaning agents, hot steam, high pressure), lubricant-free, FDA approval
  • Industry: Beverage industry, bottling plants
  • Success for the customer: Our bearings are maintenance-free and wear-free. There are also polymer materials that have been specially developed for food processing machinery and have the corresponding approvals. For these reasons, miromatic designers have been using a wide range of our plain bearings for more than ten years.
Miromatic packaging line with conveyor belts, modules and a control panel.

Problem

Solution

Picture 1: Container sorting – iglidur J bearings ensure precise guidance in the linear stroke.

Figure 2: The lid separation is realised using drylin R linear guides. These housing bearings consist of two parts and thus simplify the assembly of the systems.

Picture 3: Lead screws are mounted in igubal spherical bearings to compensate for misalignments.

Picture 4: Detailed view of igubal spherical bearing as support for the lead screws

Figure 5: The height adjustment of the filling station is realised in the vertical linear stroke with iglidur J plain bearings. One of our plastic energy chains ensures safe cable routing.

Contact us

Contact details

Opening hours