PTFE-free and FDA-compliant polymer coating for baking equipment

Reliable, low-wear and maintenance-free solution in food production

Profile

Products used

iglidur IC-05

iglidur IC-05 2 kg coating powder with cut-out bag and blue powder pile.

Problem

Solution

Tribocoating does not require any external lubricants and is therefore FDA-compliant.

The dough products are automatically transported to the next station in the production process. As the coating is maintenance-free, long downtimes can be avoided.

igus Tribo-Coating sample card with blue coating and product information.

Order a free sample

  • Sample with iglidur IC-05 coating
  • Food compatible according to FDA and EU10/2011
  • Incorporated solid lubricants make lubrication superfluous
  • 480 hours salt spray test according to DIN EN ISO 9227
Whitepaper with three pages on iglidur Coating, showing coating examples and a chart.

Coating white paper

  • Functionality and processing
  • The perfect coating for your application
  • Tips for self-coating
  • practical application examples

Contact us

Contact details

Opening hours