Powder coating in automatic distribution systems

Powder coated dead plates reduces drag and protects product build-up

The problem and the solution

The problem- product build up and increasing downtime for additional washing

ADS mat without coating with pins for surface testing.

The solution- IC-05 powder coating

Blue coated plate with several threaded studs.

More information regarding our powder coating materials

IC-05 powder coating material

  • Lasts up to 4 times longer than IC-01 in linear short stroke
  • Food compatible according to FDA and EU10/2011
  • Eliminates the need for additional lubrication with incorporated solid lubricants
  • Increases the service life of your application
  • 480 h Salt spray test according to DIN EN ISO 9227
Coating powder IC-05PF in front of a 1 kg package.

Other coating materials

iglidur coating powders with sample blocks shown in front.

Applications using powder coating

Reduced wear and reduced processing times for packaging machines
A coated strip moves on a conveyor line in the production area.
igus Tribo-Coating sample card with blue coating and product information.

Order a free sample

  • Sample with the FDA IC-05 coating
  • Food-compliant according to FDA and EU10/2011
  • Incorporated solid lubricants make lubrication superfluous
  • 480-hour salt spray test according to DIN EN ISO 9227
Whitepaper with three pages on iglidur Coating, showing coating examples and a chart.

Coating white paper

  • Functionality and processing
  • The optimum coating for your application
  • Tips for self-coating
  • Application examples from practice

Contact us

Contact details

Opening hours