Space-Saving Mobile Shore Power Supply at Container Terminal Tollerort (CTT) in Hamburg

The "e-chain reel" enables the flexible supply of electricity to ships

Profile

ShorePower e-chain reel on a transport vehicle for cable routing.

e-chain reel

E4.1R_frei energy chain with a magnified view of the joint.

Roller energy chain

chainflex CFCRANE cable with protective jacket and stranded construction.

CFCRANE - motor cable

Problem

Solution

A 100-metre-long energy chain, which safely transports the heavy cables for the shore power supply, is unwound from the drum and travels along the quay behind the socket trolley.

Roller inserts on the underside of the energy chain minimise wear and ensure a long service life for the system.

The compact socket trolley together with the energy chain save space on the quay. The sockets are tested and protected against electric arcs. Only two people are required to operate the system.

Contact us

Contact details

Opening hours