Change Language :
The Austrian company One Two Beer is building an automated beer dispensing system for festivals and major events. A fast and lubrication-free linear guide is essential to enable hygienic tapping in a matter of seconds. The engineers rely on a stainless steel high-helix lead screw and flanged threaded nut from the dryspin® series and the matching spindle stepper motor from the drylin® E series (NEMA 23). The system works without lubricants, is FDA-compliant and resistant to moisture, dust and heat.

Our advantages at a glance
It is important to hold a real sample in your hands to get a comprehensive impression. We will be happy to send you one. Customised samples are also possible. Just get in touch with us.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h