Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Amazing service life - efficient, no minimum order quantity

Save up to 270,000 euros!

Minimise machine downtimes and lower your storage costs

As a maintenance engineer, you know the problem. If a custom-made bearing that is a component of your belt conveyor fails, production comes to a standstill immediately. An enormous amount of time is then needed for maintenance and repair, and the costs involved are considerable as well. igus® can now provide a remedy in the form of custom-made 3D-printed wearing parts that are individually matched to your specific requirements. igus® is the only supplier in the market to provide an all-round 3D printing service for wearing parts. If you send us a 3D scan or a technical drawing, you can submit an order online asking us to print your individual wearing part or you can use one of our six iglidur® Tribo-Filaments to make replacement parts with your own 3D printer. Apart from enabling rapid replacement, these custom-made parts are often characterised by a substantially longer service life and greater wear resistance.
[Continue reading here...]

3D printing service provided by igus® for speedy delivery

In the event that a custom-made solution which is part of your production equipment fails, igus® provides an extremely useful all-round service: from the 3D scan to 3D printing of the tribologically optimised custom-made solution within just a few days. The next step is up to you.

In the 3D printing service section, upload your printing data in the form of a STEP file,

enter the desired quantity,

choose the desired 3D printing material

and request an individual quotation or order directly online.

STEP file
3D printing service

Still not convinced? Order our wearing part sample box without any obligation on your part


SLS printing as a cost-effective alternative

If you are having problems with the construction of a more complex replacement part, you can use iglidur® I3 Tribo material for the SLS method. This material is characterised by its outstanding abrasion resistance, which is at least three times better than that of conventional laser sintering materials. In addition to iglidur® I3, we can offer you our iglidur® I6 as a laser sintering material that is especially suitable for the additive manufacturing of gear wheels. The wear resistance of this innovative material for gear wheels is at least six times higher than that of standard materials.

Tested, tested, tested – 1,000,000 cycles and no end in sight

POM Gear wheel made of POM failed after 621,000 cycles
SLS iglidur® I6 Gear wheel made of iglidur® I6 with only little wear after 1,000,000 cycles

More motion plastics® for 3D printing

iglidur® I150-PF 3D printing filament iglidur® I150-PF, filament for 3D printing
Tribo-Filaments overview Overview of all iglidur® Tribo-Filaments

More information


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH