Plastic rod and plates made from iglidur® materials

Plastic rod, plate and sheet options

Plastic rod

  • Round bars are manufactured in 5mm increments, with diameters from 10 to 100mm.
  • Default length is 1,000mm.
  • The rods are also available as individually cut pieces in any length from 100mm.

Plastic plates

  • Plastic plates are available in thicknesses from 10 to 45mm.
  • Standard dimensions:
  • 1,000 x 610mm
  • 500 x 610mm
  • 500 x 300mm

Plastic hollow rod

  • Plastic hollow rods are manufactured in various dimensions.
  • Default length is 1,000mm.
  • Plastic hollow bars are also available as individually cut pieces in any length from 100mm

Plastic sheet material

  • Plastic sheet material available in thicknesses from 2 to 6mm.
  • Standard dimensions:
    1,000 x 1,000mm
    1,000 x 500mm
    500 x 500mm
    500 x 240mm

Plastic plate strips

  • Plastic plate strips are manufactured in thicknesses of 6 to 50mm. The width is 160mm.
  • They are 1,000mm long as standard.
  • Plate strips are also available cut to size with a freely selectable length from 100mm. The width is always 160mm.

Customised profiles

  • Wear-resistant profiles made from our iglidur® materials
  • Customised special solutions tailored to your requirements
  • Customised chain profiles
  • Free from lubrication and maintenance

Custom parts- CNC service

  • 3 steps to individual turned and milled parts
  • Configure your requirements and find out the price instantly.
  • Automated feasibility and tolerance checks
  • Predictable service life

Tribo-tape adhesive tape

  • Low coefficients of friction
  • Reduce wear
  • Easy to cut to size
  • Widths range from 20mm wide up to 500mm
  • Thicknesses of 0.5mm to 1mm
  • Self-adhesive or non-self-adhesive backed.

Material product finder

bar stock image

Selected plastic rod application examples

Machine for the manufacture of technical brushes

Customised solution

Plastic rod replacement of wearing part in assembly line

Made of plastic rod: components made of iglidur® reduce maintenance costs

High number of cycles with plastic rods

High number of cycles

Melting probe with bearing element made of iglidur® plastic rod

Individual iglidur® component for melting probe

Microscope arm with bearings made of iglidur® plastic rod
Finger of Vincent hand prosthesis with customised bearings made of iglidur® plastic rod

Frequently asked questions

Contact us

Contact details

Opening hours