Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Cleanroom-compatible GLO.CR roller supports

Very low particle emission thanks to optimised roller surfaces

Design

Cleanroom-compatible roller supports for long travels. Here, the upper run of the cleanroom-compatible E6.52 e-chain® is supported over long travels, eliminating particle emissions arising from gliding. Motor-controlled roller guide rocking minimises contact.
Send a query about cleanroom-compatible GLO.CR roller supports now
Cleanroom-compatible GLO.CR roller supports

Product range:

 
Part No. Support platePart No. e-chain seriesInner width [mm]Bend radius
[mm]
Support gap
[mm]
 
GLO.CR.56.RE6.5250 - 300075 - 2501,000 - 2,000 Request now

Tech up

Tech up

  • Roller supports for long travel lengths without gliding
  • Advantages of cleanroom chains also for long travel lengths
  • Disappearance of the support rollers for the radius solved by spring force and motor drive (optional)
Cost down

Cost down

  • Very low particle emission thanks to optimised roller surfaces and a spring instead of a fibre-rod
Proof

Proof

  • IPA certification of a complete system with four supports
    and E6.52 with Cleanroom Class ISO 5 for GLO.CR.56 series
Recycling

Sustainability

  • No material contamination from particles in the cleanroom

Cleanroom-compatible GLO.CR roller supports
1. Cleanroom-compatible roller supports
2. Contacts are minimised by motor-controlled roller guide rocking

Suitable energy chains from the E6 series for cleanroom-compatible roller supports

The E6 system offers many advantages besides its long service life. For instance, it features extremely quiet, low-vibration operation, suiting it well to the linear motor's low-vibration linear drives. It minimises the polygon effect, which can occur when an energy supply system is unrolled. The ultra-low noise levels have been confirmed in a TÜV Immissionsschutz und Energiesysteme GmbH report.


You might also be interested in

Energy chains shop

Energy chains shop A shop with more than 100,000 products for unsupported, gliding, hanging, and standing applications.

Energy chain configurator

Energy chain configurator Assemble your individual energy chain system in just a few steps.

Energy chain recycling

Chainge program for energy chains Have energy chains recycled instead of throwing them away.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH