Change Language :
In addition to high-precision weighing, modern multihead weighers are also capable of dosing and counting. Cameras and sensors are then used to check the packaging quality. Both areas require lubrication and maintenance-free linear and rotary bearing technology that enables long service lives and fulfils the high FDA requirements.
At the heart of multihead weighers are the load cells with their high-precision measured values. In addition to weighing, modern systems are also capable of dosing and counting. Requirements for the bearing technology used for this include high precision, freedom from lubricants, corrosion resistance and resistance to cleaning agents.
Products used and application examples
The example of a multipond multi-head weighing system from Atoma GmbH shows two areas of application in which igus® bearing products are used. Above all, igubal®-pillow block bearing, igldiur plain bearings and drylin®-linear bearings were installed here:
In inspection technology, products undergo various testing processes that require the use of cameras and sensors. Suitable linear bearing technology must be found so that these can be moved precisely and safely. Lubrication-free and FDA-compliant bearings are required for food packaging in particular. In addition, the focus is on robust systems with a long service life.
Products used and application examples
The TQS-SP TE system from Wipotec for inspecting and packaging products in folding cartons demonstrates the various requirements for warehouse products within inspection technology. In addition to format adjustments, the drylin® spindle linear tables used here were also used for the precise positioning of camera and sensor technology.

Discover even more successful applications in the beverage, food and packaging industries.
Discover more applications
Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h