Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Tested: CF30.15.04 motor cable withstands 25 million strokes

CF30.15.04 motor cable

Test setup

Testing equipment chainflex® cables are tested in more than 800 parallel tests in the test laboratory covering 3,800m2, the largest of its kind for flexible cables.
Test number:5191
Cable type:CF30.15.04 motor cable
Bend radius:48mm (factor 6.1xd)
Service life:25 million strokes
 

Why the product keeps its promises

UL verified: chainflex receives the highest recognition by a globally recognised testing organisation

We issue a 36-month guarantee on our cables with confidence, as we are able to make reliable predictions about the service life of our cables due to over 30 years of experience in our 3,800m² test laboratory and 700 experiments running in parallel.
 
igus is now the first German firm to have this promise validated for chainflex cables. In a complex certification process, the US "Underwriters Laboratories" institute confirmed the accuracy of the "igus® 36-month chainflex cable guarantee and service life calculator based on two billion test cycles per year" promise. This makes the Cologne-based company the first in Europe to have the veracity of an advertising statement confirmed by a testing institution. In future, every chainflex cable that leaves the factory anywhere in the world will be identified by the UL marketing label with its unique number (B129699), referring to igus.
 
A total of 1,044 of the over 1,350 cables in the portfolio and available from stock, already have classic UL approval. This is a prerequisite for the smooth commissioning of plant in the USA. The export of plant to America will therefore run smoothly. The combination of UL approval and a UL marketing label benefits exports twice over:
Find out more here

More information:

chainflex® test lab

Some 700 tests are being run in parallel at the test laboratory covering 2,750 m2, the largest of its kind for testing flexible cables.

chainflex® service life calculator

With the chainflex® service life calculator, you can easilyand quickly calculate the expected service life ofchainflex® cables specifically for your application.

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH