Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Complete indoor crane automation thanks to the i.Sense monitoring system

smart plastics package drastically reduces operating costs in a Polish panel warehouse

TLF is a completely automated warehouse for wooden panels produced by Polish-based Nowy Styl Sp. z o.o. The supply warehouse's immense size (15m x 65m) makes an automatic crane that travels along the entire longitudinal side one of the elementary warehouse components. 

Profile

  • What was required: 4040CR.23.200.0 energy chain, chainflex® cables (CF77, CF27, CF113, CFBUS), complete smart plastics package, delivered as readycable®/readychain®
  • Requirements: Low operating costs combined with maximum operational availability
  • Industry: Woodworking industry/furniture production
  • Success for the customer: Real-time control over automatic crane energy supply status and significant reduction in the risk of failure
Fully automatic indoor crane with i.Sense system

Problem

The main task of the new TLF warehouse is to ensure continuous supply to production. The cutting plans are drawn up in advance so that the warehouse can prepare the optimal panel supply given the remaining pieces. 

The biggest challenge was to plan and install a reliable, predictive power supply that can meet the dynamic requirements in the often very hot and dusty warehouse. The travel distance of over 60 metres and acceleration values of over 1m/s² mean only a few technologies are suitable for this application. 

Since the subsequent use of the system also required significant reduction in operating costs while maintaining maximum operational availability, the obvious choice was a future-oriented energy supply system that can provide automatic operation in real time. 

Solution

As part of the modernization of the automatic crane power supply, igus delivered a "readychain®" - a prefabricated 4040C-series guide system equipped with separators and a set of appropriately placed cables along with the pre-assembled cables for power, control, signal, network, and pneumatics.

Since crane operation is fully automated, an i.Sense monitoring system was implemented. It is equipped with the EC.P push/pull force sensor for chains and CF.P cables and an EC.B breakage detection sensor. For complete control over operating conditions at all times and for predictive maintenance information, the innovative i.Cee module was also installed, enabling real-time measurement of speed, acceleration, and environmental parameters which are then compared with historical service life data from the huge igus test laboratory to issue maintenance forecasts, accurate to the day, to plant operators. 
Mounting bracket with i.Sense EC.B for breakage monitoring Mounting bracket with i.Sense EC.B for breakage monitoring
All i.Sense modules in the control cabinet to save space All i.Sense modules in the control cabinet to save space
i.Sense CF.P cable monitoring i.Sense CF.P cable monitoring
"The complete smart plastics package offers the option of controlling energy supply system operation in real time and provides notification well before an inspection is required. This averts the risk of unplanned failure, which would bring the entire plant to a standstill."

Grzegorz Michalski, Nowy Styl Sp. z o.o.

Everything from one source ...

... igus engineering service

igus carried out measurements, selected a new solution, implemented the readychain system, prefabricated control cabinets with EC.P, EC.B, CF.P, and i.Cee modules, and installed everything in the factory. The igus service team also commissioned and calibrated the entire i.Sense system and harnessed cables as an intermediate connection between the guide that supplies the crane track and the guide that supplies the transverse lift. 
Protected chainflex® cable package


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH