iglidur® L500 - material data

Table of contents

The most important specifications at a glance

Descriptive technical specifications
Wear resistance at +23°C- 🟧 🟧 🟧 ⬜️ ⬜️ +
Wear resistance at +90°C- 🟧 🟧 🟧 🟧 ⬜️ +
Wear resistance at +150°C- 🟧 🟧 🟧 🟧 🟧 +
Slide property- 🟧 🟧 🟧 🟧 ⬜️ +Coefficient of friction, dynamic, against steel: µ 0.08 - 0.15
Wear resistance under water- 🟧 🟧 🟧 🟧 ⬜️ +
Media resistance- 🟧 🟧 🟧 🟧 🟧 +
Resistant to edge pressures- 🟧 🟧 🟧 ⬜️ ⬜️ +
Resistant to shock and impact loads- 🟧 🟧 🟧 ⬜️ ⬜️ +
Dirt resistance- 🟧 🟧 🟧 🟧 ⬜️ +

When do I use this material?

  • For high-speed rotation applications
  • When maximum service life is required
  • For high pv values at low loads
  • For operating temperatures up to +250°C (permanent, short-term up to max. +350°C)

When do I use a different material?

Temperatures

min. application temperatureUpper application temperature, long-termUpper application temperature, short-termIn addition secure axially from
-100°C+250°C+315°C+135°C

Permissible surface speeds

Maximum surface speeds [m/s]RotatingOscillatinglinear
Long-term4.01.55.0
Short-term5.03.08.0

Permissible pv values

Diagram of iglidur L500 PV values with a declining curve on logarithmic axes.
Diagram of iglidur L500 PV values with a declining curve on logarithmic axes.

Mechanical specifications

Diagram with a downward curve: pressure falls from about 70 to 5 along the X-axis.
Graph of deformation under load: two lines for +23 °C and +60 °C rise with the X value.

Friction and wear

iglidur L500dryGreasesOilWater
Coefficient of friction μ0.08 - 0.150.090.040.04
The chart shows a friction coefficient decreasing with speed from about 0.17 to 0.09.
The graph shows the friction coefficient falling from 0.17 at X=0 to about 0.09 at X=70.

Shaft materials

Bar chart comparing materials for bearings and guide bushes with different wear values.
Wear diagram: A stays nearly constant, B rises sharply from 1.5.

Humidity

Weathering resistance

Chemical resistance

ChemicalsResistance
Alcohols+
Greases, oils without additives+
Hydrocarbons+
Fuels+
Strong alkalines+
Strong acids+
Diluted alkalines+
Diluted acids+

Installation tolerances

Diameter d1 [mm]Housing H7 [mm]plain bearing F10 [mm]Shaft h9 [mm]
up to 3+0.000 +0.010+0.006 +0.046-0.025 +0.000
> 3 up to 6+0.000 +0.012+0.010 +0.058-0.030 +0.000
> 6 up to 10+0.000 +0.015+0.013 +0.071-0.036 +0.000
> 10 up to 18+0.000 +0.018+0.016 +0.086-0.043 +0.000
> 18 up to 30+0.000 +0.021+0.020 +0.104-0.052 +0.000
> 30 up to 50+0.000 +0.025+0.025 +0.125-0.062 +0.000
>50 to 80+0.000 +0.030+0.030 +0.150-0.074 +0.000
>80 to 120+0.000 +0.035+0.036 +0.176-0.087 +0.000
> 120 up to 180+0.000 +0.040+0.043 +0.203+0.000 +0.100

Thermal conductivity

Coefficient of thermal expansion

Compressive strength

Vacuum

Radioactive radiation

Free sample box

iglidur sample box with bearing samples and a comparison card.

Contact us

Contact details

Opening hours