Change Language :
Material table
General specification
Unit
iglidur® H
Test method
density
g/cm³
1,71
Colour
grey
max. Moisture absorption at 23°C/50% room humidity.
% by weight
0,1
DIN 53495
max. total moisture absorption
wt.-%
0,3
Sliding friction coefficient, dynamic, against steel
µ
0,07 - 0,2
pv value, max. (dry)
MPa x m/s
1,37
Mechanical specification
flexural modulus
MPa
12.500
DIN 53457
flexural strength at 20°C
MPa
175
DIN 53452
Compressive strength
MPa
81
maximum recommended surface pressure (20°C)
MPa
90
Shore D hardness
87
DIN 53505
Physical and thermal specification
Upper long-term application temperature
°C
+200
Upper short-term application temperature
°C
+240
Lower application temperature
°C
-40
thermal conductivity
[W/m x K]
0,6
ASTM C 177
coefficient of thermal expansion (at 23°C)
[K-1 x 10-5]
4
DIN 53752
Electrical specification1)
Volume resistivity
Ωcm
< 105
DIN IEC 93
surface resistance
Ω
< 102
DIN 53482

diagram. 01: Permissible pv value for iglidur® H plain bearings with 1 mm wall thickness in dry operation against a steel shaft, at +20 °C, installed in a steel housing
X = surface speed [m/s]
Y = load [MPa]
iglidur® H is a fibre-reinforced thermoplastic material that was specially developed for applications in high humidity or under water. Bearings made of iglidur® H can be used completely lubrication-free; when used in wet areas, the surrounding medium serves as an additional lubricant.

diagram. 02: maximum recommended surface pressure as a function of temperature (90 MPa at +20 °C)
X = temperature [°C]
Y = load [MPa]
Mechanical specification
The maximum recommended surface pressure represents a mechanical material parameter. Conclusions about the tribology cannot be drawn from it. the compressive strength of iglidur® H plain bearings decreases with increasing temperatures. diagram. 02 illustrates this correlation.
diagram.03 shows the elastic deformation of iglidur® H under radial load. Under the maximum recommended surface pressure of 90 MPa, the deformation is around 2.5 %.

Diagram 04: Coefficient of friction as a function of the surface speed, p = 0.75MPa
X = surface speed [m/s]
Y = coefficient of friction μ
Friction and wear
The coefficient of friction changes with increasing load, as does the wear resistance.
Interestingly, the coefficient of friction μ decreases slightly as the sliding speed increases while the load remains constant (see diagrams 04 and 05).

Diagram 05: Coefficient of friction as a function of the pressure, v = 0.01m/s
X = load [MPa]
Y = coefficient of friction μ
iglidur® H
dry
Fat
oil
water
coefficient of friction µ
0,07 - 0,2
0,09
0,04
0,04
Table 04: coefficient of friction for iglidur® H against steel
(Ra = 1 µm, 50 HRC)

diagram. 06: Wear, rotating application with different shaft materials, p = 1 MPa, v = 0.3 m/s
X = Shaft material
Y = wear [μm/km]
A = aluminium, hard anodised
B = free cutting steel
C = Cf53
D = Cf53, hard chrome-plated
E = HR carbon steel
F = 304 SS
G = high grade steel
Shaft materials
Diagrams 06 and 07 show test results with different shaft materials, which were carried out with plain bearings made from iglidur® H.
Plain bearings made of iglidur® H show a clearly different behaviour in rotating and swivelling operation on different shaft materials. While shafts made of Cf53 and HR carbon steel show the best wear values in rotating applications, the 304 SS shaft, which is inferior to HR carbon steel in rotary operation, is the most suitable for swivelling movements. In contrast, hard chrome-plated shafts with iglidur® H-bearings are only advantageous for very low loads.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h