Change Language :

Our wire mesh is provided with a tribologically optimised iglidur powder coating, which achieves particularly low coefficients of friction. Added to this is the low load-bearing surface resulting from the wire mesh, which further reduces friction. The wire mesh can be cut to the desired shape, moulded and therefore easily integrated into existing systems to reduce the wear and coefficient of friction of components, e.g. chutes for parcels. This ensures that the system functions smoothly without packages getting stuck. As an alternative to wire mesh, you can also get coated steel plates from us.
Flexible, robust and durable
Easy to process and assemble, e.g. with wire cutters, screwing or riveting.
Wear-resistant surface with coefficients of friction against steel µ = 0.15
Extended service life thanks to the wear-resistant surface
igus supports the circular economy of plastic and invests in chemical recycling. Find out more.


Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h