Sliding plates for telescopic loaders

Maintenance-free sliding plates for the telescopic extension

Lubrication-free sliding, even with heavy loads, vibrations, and edge loads

Telehandler with sliding plates on the boom.

The advantages of the iglidur sliding plates at a glance

Lubrication-free and maintenance-free

Wear-resistant and durable

Suitable for high loads

Resistant to dirt

Optimised sliding properties

Suitable for edge loads and vibrations

The right material for your sliding plate

Beige plate with a bevelled edge.

iglidur J

The all-rounder with a particularly low coefficient of friction

  • Particularly low coefficient of friction
  • Good sliding performance
  • Versatile
  • Suitable for numerous standard applications
Cut-out beige iglidur SFPW300 surface with a slanted edge.

iglidur W300

For particularly low linear wear

  • Particularly low linear wear
  • For long-lasting sliding points
  • Suitable for dynamic applications
  • Maintenance-free and lubrication-free
iglidur K230N plastic plate.

iglidur K230N

Robust against heavy loads, vibrations and edge loads

  • Tough and robust
  • For high loads
  • High wear resistance
  • Suitable for vibrations and edge loads
  • Resistant to dirt
  • Lubrication-free and maintenance-free

Other maintenance-free components for telescopic loaders

Energy chain in use on innovative agricultural machinery

Thaler telehandler with extended boom on a road.

Safe guidance of hydraulic cables in construction and agricultural machinery

Agricultural machinery with igus cables and energy chains on a red telehandler.

Maintenance-free heavy-duty and fibre composite plain bearings

Large coiled pipe and construction machines on a site with igus logo, TX2 and KMI for the virtual trade fair.

CNC service

igus CNC service for lubricant-free semi-finished parts and a CNC component on the laptop.

Expert support