Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin® R linear slide bearing OJUI-03

  • With reduced outer diameter, spherical area on the outer diameter, O-rings for elastic seating and hard anodised surface
  • Material of the liner: iglidur® J
Product description
The drylin® R open linear slide bearing OJUI-03 is based on highly wear-resistant polymers specially developed for linear technology. The dimensions are compatible with standard ball bearings. The special geometry guarantees reliability even in extreme environments.
 
Benefits
  • Self-lubricating
  • Maintenance-free
  • For application in extremely dirty environments
  • For underwater applications or in wash-down applications
  • Compensation of misalignment errors
  • Easy installation and replacement of liner
  • Dimensions compatible with standard ball bearings
  • Vibration dampening
  • No gaskets or scrapers necessary
  • Secure the bearing with set screws (not included in delivery)
Construction tips for drylin® linear plain bearings:
The mentioned values for "Fmax." relate to the performance of the iglidur® liners made from high-performance plastics and cannot be used as the only selection tool for the calculation of an application. The maximum carrying capacity of the entire bearing system depends on the geometry, housing shape, the housing material, the connection including the screws used and requires a separate inspection.
For a detailed design, please use our drylin® expert: drylin® linear guides expert
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH