dryspin injection moulded lead screw nut out of iglide E7 | geometry: flange | DST-thread | LH

J4FRI-C-01-3/4-10 product image
igus-icon-lupe
J4FRI-C-01-3/4-10 technical drawing
igus-icon-lupe
1 from 2
J4FRI-C-01-3/4-10 product image
J4FRI-C-01-3/4-10 technical drawing
  • Longer service life
  • Vibration-dampening
  • Quiet operation
  • For high speeds at low loads
igus-icon-lieferzeitJ4FRI-C-01-3/4-10
28.7 (1.13 in)
50.8 (2 in)
3/4-10

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h