igusigus-icon-cart(0)

iglidur® J UV, sleeve bearing, mm

For continuous direct sunshine
iglidur® J UV, sleeve bearing, mm
igus-icon-lupe
iglidur® J UV, sleeve bearing, mm drawing
igus-icon-lupe
1 from 2
iglidur® J UV, sleeve bearing, mm
iglidur® J UV, sleeve bearing, mm drawing
  • Part number: JUVSM-0608-08
  • Material: iglidur® JUV
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 8 mm
  • Manufacturing method: Injection moulding
  • Service life: Not available
Material properties:
  • UV-stabilised
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit-dot
ready for shipping in 24 hours
New material for exposure to continuous direct sunshine: iglidur® J UV
 
Advanced material - improved UV resistance
Today, bearings appear not only in the form of simple bushings but also as special forms for special uses, in some instances they are exposed to UV radiation for long periods of time. igus® has therefore developed a new material: iglidur® J UV. The tribological properties such as friction and wear of the new black material are comparable to those of the very wear-resistant standard material iglidur® J. Initially, a range of standard bearings with or without flange for a shaft diameter of up to 20mm will be available. Bearings made of iglidur® J UV are available upon request in all previous standard dimensions of iglidur® J as well as in individually designed special parts.
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH