Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Pillow block bearing with cast iron housing UC, igubal® JEM-SP

  • UC204 to UC206, UC208 and UC210
  • Lubrication-free and maintenance-free
  • Cost-effective
  • Resistant to dirt
  • High loads
Product description
Low-cost spherical insert bearings made of iglidur high-performance plastic with cast pillow block bearing
igubal® spherical insert bearings are a maintenance-free alternative to tensioning bearings in metal pillow block and fixed flange bearings. Available for cast iron housings in sizes UC203-210.

Maintenance-free
The spherical insert bearings made of high-performance polymer allow dry operation without lubrication. In environments with heavy contamination, the advantages are enormous: while classic metal bearings often need to be relubricated, the igubal spherical insert bearings have an embedded solid lubricant, which makes additional lubrication unnecessary. In addition, the JEM-SP spherical insert bearings are often more durable and are highly wear-resistant even in very dirty environments.

Easy to install
Installing the spherical insert bearings is child's play. They can be inserted by hand into metal pillow block and flanged housing bearings in seconds - without expensive and time-consuming conversions.

Overview of the spherical ball sizes for the respective housing
 Housing Spherical ball
 UCP/UCF/UCFL 203 JEM-17-17-SP
 204 JEM-20-17-SP
 205 JEM-25-17-SP
 JEI-16-17-SP
 206 JEM-30-19-SP
 207 JEM-35-20-SP
 208 JEM-40-21-SP
 JEI-24-21-SP
 209 JEM-45-22-SP
 210 JEM-50-24-SP
 211 JEI-32-25-SP
 PP/PF/PFL 204 J(4)EM-20-14-SP
 205 J(4)EM-25-15-SP
 206 J(4)EM-30-16-SP
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG