Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin® SHT-08 linear module with lead screw

  • Solid design
  • Various materials for shaft and lead screw
  •  Manual accessories available
  • Carriage length: 65mm 
  • Stroke length max. 300mm
Configure drylin SHT linear modules individually!
Product description
Flexible, compact and robust

The drylin® SHT linear modules allow a completely lubrication-free adjustment with simultaneous high precision and robustness of all components. The units can be individually configured with different shafts and spindle materials, carriage lengths, and additional functions. The SHT series is suitable for manual and motorized operation, supplied ready for connection with drylin® motors. The robust and precise linear modules of the SHT series are based on drylin® R round shaft guides. Milled and anodized linear slides and traverses, variable round shaft materials, trapezoidal thread or dryspin® steep thread technology.

Configure your own compact linear module now:

Configure drylin SHT linear modules individually!
Technical data

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH