Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin® R Precision tandem flange bearing FRW360CMT-01

  • Design: closed design, round flange
  • Material sliding element: iglidur® W360
  • Housing material: anodised aluminium
Product description
Improve technology:
  • Up to 50 % less bearing play at the operating point
  • Smooth-running, lubrication-free clip-in foils with reduced elasticity
  • Corrosion-resistant thanks to clear anodized adapter housing
  • Three sizes Ø 12, 16 and 20 mm
Reduce costs:
  • Linear adapters 1:1 dimensionally identical to metallic flange bearings
  • Secure mounting via flange
  • For column guides with igus® round shafts made of aluminum, steel and stainless steel
Proofs:
  • Tested: Bearing clearance at operating point in mm, test force 40 N, measuring arm 200 mm, load point 150 mm from bearing center, result: 50 % lower bearing clearance than series FJUM-01
Sustainability:
  • 100 % lubrication-free operation
  • No greasing and oiling necessary
  • No contamination of the application environment
  • Self-lubricating igus® polymers for maximum cleanliness and hygiene as well as quick cleaning
  • igus® has been an investor in Mura Technology from the very beginning and is promoting chemical recycling
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH