Energy chains complete set for 3-axis delta - 660mm

PACK.3DR.660.E2i.15.20.01 product image
igus-icon-lupe
PACK.3DR.660.E2i.15.20.01 product image
igus-icon-lupe
PACK.3DR.660.E2i.15.20.01 product image
igus-icon-lupe
PACK.3DR.660.E2i.15.20.01 product image
igus-icon-lupe
1 from 4
Energy chains complete set for 3-axis delta - 660mm
Energy chains complete set for 3-axis delta - 660mm
Energy chains complete set for 3-axis delta - 660mm
Energy chains complete set for 3-axis delta - 660mm
igus-icon-arrow-left
igus-icon-arrow-right

Product information

  • Universal: mounting bracket with strain relief option 
  • Robust: large, assembly-friendly pins
  • Cable friendly: very smooth contours ensure the longest cable life
  • Quiet operation: integrated brake reduces noise
  • Tough: square stop-dog system for high fill weights
  • Variety of options: non-openable or openable from both sides along the inner and outer radius


Suitable for delta robot with 3 axes:

igus-icon-lieferzeitPACK.3DR.660.E2i.15.20.01

Contact us

Contact details

Opening hours