Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

e-chain set for DLE-RG-0003

Product information
E-chains set for room portal DLE-RG-0003 - Work area: 800 / 800 / 500 mm
For a safe line.
Open design - e -chain® on both sides or on the inside radius

1 complete set consists of:
Energy chains
+ Mounting brackets
+ Separators
+ Guide troughs
+ Moving end plates
+ Fastening material

Optional accessories
  • [Link id ="447"]
Product description
Series E61.29 - Chain, can be opened on both sides
1. Universal: all-round attachment
2. Fast assembly: Can be opened on the inner and outer radius
3. Quiet: Small pitch for quiet, smooth running
4. Dynamic: High speeds and accelerations
5. Long service life: minimal vibration, high tensile strength
6. Minimized abrasion: No bolt and bore connection
7. Modular design: Can be shortened or lengthened as required

Series E2i.15 - Chain, opens from the inside
1. Universal: Connection element with strain relief option
2. Stable: Large, easy-to-assemble bolts
3. Cable-friendly: Very smooth contours - best cable protection
4. Quiet: Built-in "brake" reduces noise
5. Robust: Angular stop system for large additional loads
6. Many variants: Cannot be opened or can be opened on both sides in the inner and outer radius

Why buy a complete set?
No long searches for the right energy chain series and the right accessories. We take care of putting together the complete energy chain set. All important components are carefully selected and matched to each other.
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH