Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin® econ cost-effective curved guides entry-level series

  • Extremely lightweight components
  • Fast assembly on standard curved rails
  • 100% lubrication-free and maintenance-free thanks to igus® high-performance polymers
  • No external lubrication
  • WWBSP- variants have a carriage plate made of stainless steel
  • Fully recycled due to iglidur® polymer eco P
  • Design: curved double rail
  • Material sliding element: iglidur® J
  • Material: iglidur® P
Product description
The cheapest solution that works is the best. This description briefly and concisely characterizes the drylin® Econ series. A ready-to-install entry-level series for simple positioning and adjustment tasks. Highly efficient in operation, cost-effective for a quick return on investment. The Econ polymer cam slide in size 0630 for adjustments in quarter, half and full circle as well as for convex and concave curved guides. The cheapest solution that works is the best. This description briefly and concisely characterizes the drylin® Econ series. A ready-to-install entry-level series for simple positioning and adjustment tasks. Highly efficient in operation, cost-effective for a quick return on investment. The central components of the Econ series are black (WWP) linear slides made of igus® high-performance polymers and silver anodized (CA) linear rails.
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG