Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin® W linear carriage WW 20 stainless steel in hygienic design

  • 100% corrosion-free
  • 100%! lubrication-free through the use of igus® polymers in the bearing points
  • 100% maintenance-free due to incorporated solid lubricants
  • Monoblock design without undercuts
  • Linear bearing foils made of FDA/EU10/2011-compliant iglidur A160
  • Design: round
  • Material sliding element: iglidur® A160
  • Material: Stainless steel V4A
Product description
All components have been developed based on the hygienic design guidelines for simple and efficient cleaning. FDA/EU 10/2011 -compliant igus linear bearing foils made of the material iglidur A160 are used to match this.

Improving technology:
  • Linear guide according to hygienic design guidelines
  • Resistant due to VA stainless steels
  • Linear bearing foils fulfill conformities for FDA and EU 10/2011
Reduce costs:
  • Ready-to-install linear guideway
  • Shafts in desired lengths up to 3,000 mm
  • Simple cleaning processesReplaceable linear bearing foils: iglidur® A160 for food/pharma, iglidur® E7 for longest running times on stainless steel
Proofs:
  • igus® test setup for wear and running performance: stainless steel system with iglidur® E7 linear bearing foils, horizontal installation position, drive/load centric, load 400 N, speed 0.05 m/s, running performance: 2500 km
Sustainability:
  • 100 % corrosion-resistant
  • 100 % lubrication-free thanks to the use of igus® polymers in the bearing points
  • 100 % maintenance-free due to incorporated solid lubricants
  • igus® has been an investor in Mura Technology from the very beginning and promotes chemical recycling
Technical data
Related products

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH