Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin® linear bearings made from eco-materials TJ4UMP-01

  • For all round shafts: Hardened or drawn steel/stainless steel, hard-anodized aluminium or carbon
  • Low weight due to 100% plastic
  • Split bearing halves for bearing replacement directly on the
    on the shaft
  • Linear bearing film made of iglidur® J4 with high
    recycled material content and over 60 %
    reduced CO2 footprint compared to
    Standard linear bearing film made of iglidur® J
Product description
Linear housings made of 100% recycled igus® polymer P4 and liners made of iglidur® J4 with high recycling material content. The split linear housings also enable fast bearing replacement directly on the round shaft.

Tech up:
  • Split linear housing made of iglidur® ECO P, 100% recycled material, 0% CO2 -footprint
  • Liner made of iglidur® J4 with high recycled material content and over 60% reduced CO2 - footprint compared to standard liners made of iglidur® J
Cost down:
  • Lightweight due to 100% plastic
  • Split housing for bearing replacement directly on the shaft
  • For all round shafts: Steel/stainless steel hardened or drawn, hard anodised aluminium or carbon
Proof:
  • Weight comparison: recycled adapter TJ4UMP-01-20-RECP 27g, aluminium adapter TJUM-01-20 49g, weight savings of up to 50%
Sustainability:
  • 100% elimination of lubricants
  • Reuse of igus® plastics
  • Reusable adapter
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH