Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin NTM telescope with motor, PTFE-free

  • Robust telescopic pull-out with drylin electric motor 
  • Infinitely variable extension length up to 500 mm
  • Motor orientation: 0°
  • Coating: iglidur IC-05PF (PFAS-tested)
  • Initiator (limit switch) can be included on request
  • Request further product versions or information
Product description
drylin NTM telescope with motor 

Telescopic slides with electric motors provide reliable motion in automated systems, from self-opening drawers in service robotics to extendable landing platforms. The NTM-45 is igus’s first ready-to-install and ready-to-connect motorised telescopic system, which is ideally suited for mobile applications.

Lightweight, corrosion-resistant aluminium forms the basis of the system. With the system available with an extension length of up to 500 mm, drawers with an extended length of up to 1,000 mm can be realised. Featuring PTFE-free and PFAS-tested sliding elements – ideal for hygienic, maintenance-free applications. Whether for goods delivery, beverages, food or medicines. The system combines igus’s diverse expertise, from the coating of the aluminium and the integrated drive technology via dryspin threads and toothed belts to the drylin E-motors and control technology. For the product, this means completely lubricant- and maintenance-free operation, ensuring quiet, low-vibration running throughout its lifetime.

Notes on technical data:
  • E (max.): for L = 150 - 199 : E (max.) = 2 x L - 200 (partial extension), for L ≥ 200 : E (max.), possible = 2 x L - 200 (over-extension)
  • Value L for E (max.): for L ≥ 200 : E (max.), recommended = L (full extension)
  • h4: max. thread depth of the screw for the fixed rail
  • h5: max. thread depth of the screw for the movable rail

Available initiator kits:
  • INI-AB-I-025-B-AA (PNP | 24 volts, M8 plug, normally closed)
  • INI-AB-I-025-E-AA (NPN | 24 volts, M8 plug, normally closed)
  • INI-AB-I-025-A-AA (PNP | 24 volts, M8 plug, normally open)
  • INI-AB-I-025-D-AA (NPN | 24 volts, M8 plug, normally open)


Assembly of initiator on left-hand or right-hand (if requested):

DRE_GEN_Initiator_assembly_left_and_right-hand_DE_1.jpeg
▲ Tech up:
Stepless stroke up to 500 mm, total length up to 1,000 mm

▼ Cost down:
Infinitely variable extension length up to 500 mm (extended length 1,000 mm)

■ Proof:
Tested service life: NTM-45, horizontal installation position, extension length 200 mm, load 75 N, speed up to max. 0.05 m/s, dryspin® thread DST 8X10, result: 300,000 cycles

● Sustainability:
100% lubricant-free, 100% maintenance-free, 100% PTFE-free, PFAS-tested

Technical data
Downloads

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG