Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin E SLW-XY-10120 XY-table

Product description
Wide cross table for a working area of 300 x 300 mm
The wide drylin W linear rail profile WS-10-120, which we already use as the basis in the linear module SLW-10120, offers a robust, wide support surface. Based on a customer requirement, igus has now developed a torsion-resistant XY cross table structure of the same width and incorporated it into the series programme.

Note: The selection of the stroke length applies equally to the X-axis and Y-axis. For customised products, please send us a message.

 
    Tech up:
    • Two travel directions combined in one module for a working area of 300 x 300 mm


    Cost down:
    • Supplied ready for installation with many manual controls


    Proof:
    • Tested service life: SLW-10120, mounting position horizontal, stroke length 200mm, load 150N, dryspin thread Ds10x3, right-hand thread, speed 0.005m/s, Result: 168,000 double strokes


    Sustainability:
    • 100 % lubrication-free


    Technical data
    Downloads

    Consulting

    Shipping and consultation

    In person:

    Monday to Friday from 8am - 8pm.

    Online:

    24h


    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG