Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin ZLW-ES-EX toothed belt axis with ESD protection

  • Reliable protection against electrostatic discharge
  • Certified by the ESD Academy in accordance with IEC 61340-5-1:2024
  • Available in 2 installation sizes (1050, 10120)
  • Manufactured from stainless steel, with iglidur X bearing liners
  • Request further product versions or information
Product description
Safe linear motion without electrostatic risks

The new drylin ZLW-ES-EX combines precise linear technology with reliable protection against electrostatic discharge. All relevant components – timing belts, plain bearing assemblies and guides – are made of conductive materials and are certified by the ESD Academy in accordance with IEC 61340-51:2024. This makes the axis ideal for applications in sensitive areas such as electronics manufacturing, assembly automation or inspection and test systems. The series is available in two variants: a narrow stainless steel axis with a width of 50 mm for compact installation spaces, and a wide version with a width of 120 mm for high stability and larger support surfaces. Stainless steel cross-beam elements and linear guides ensure corrosion resistance, whilst the iglidur X bearing points guarantee high wear resistance and reliable electrical conductivity.

▲ Tech up
Two compact sizes: For confined spaces (50 mm) or wide support (120 mm)

▼ Cost down:
High process reliability: minimises downtime and production costs

■ Proof:
Consistent ESD dissipation throughout the entire system

● Sustainability:
100% hygienic, no contamination of the operating environment

Why ESD protection is crucial
Electrostatic discharges can cause permanent damage to sensitive electronic components or distort measurement processes. Even voltages that are imperceptible to humans are sufficient to cause failures. ESD-certified components safeguard the process, protect products and enhance the reliability of the entire system. A system with faulty ESD protection leads to:
  • Increased scrap rates
  • Unplanned downtime
  • High service and production costs

Your benefits at a glance
  • Certified by the ESD Academy: Certification by the ESD Academy in accordance with IEC 61340-5-1:2024
  • Protection against electrostatic discharge: Safety for users and sensitive electronics
  • Greater reliability, lower downtime costs: Minimise production downtime, protect against consequential costs
  • Corrosion-resistant stainless steel components: Stainless steel crossbars and stainless steel linear guides
  • Bearings with iglidur X: Wear-resistant, maintenance-free and electrically conductive
  • Conductive timing belt: Safe ESD dissipation throughout the entire system

3D visualisation using the ZLW-1050-ES-EX linear unit as an example

Technical data
Downloads

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG