Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin W complete system WW 06-70, aluminium housing, aluminium plate

  • Linear slides in 3 slide lengths (60/80/100 mm), housing in various materials, variable preload, manual play adjustment or manual clamping
  • All rails with a mounting hole pattern for quick connection or completely without for individual hole patterns
  • Tested service life: drylin® W size 06, rail length 200 mm, shaft distance 70 mm, 4 bearings WJ200UM-01-06, weight force 150 N, speed 0.002 m/s, acceleration 0.1 m/s², Service life at 20°: 358. 361 double strokes (1,362 km)
  • 100 % lubricant-free
  • Design: round
Product description
Wide support in small installation spaces
The new WS-06-70 rail width offers designers a high degree of design flexibility, as it is ideally suited to standard aluminium construction profiles with a width of 80 mm. Extremely flat design, discreet appearance, fast connection plus the variety of the drylin® W linear construction kit for all desired functions. Linear slides in 3 slide lengths (60/80/100 mm), housing in various materials, variable preload, manual play adjustment or manual clamping - everything is possible.
Technical data
Related products
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH