Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin W complete system WW 06-70, aluminium housing, black anodised

  • Linear slides in 3 slide lengths (60/80/100 mm), housing in various materials, variable preload, manual play adjustment or manual clamping
  • All rails with a mounting hole pattern for quick connection or completely without for individual hole patterns
  • Tested service life: drylin® W size 06, rail length 200 mm, shaft distance 70 mm, 4 bearings WJ200UM-01-06, weight force 150 N, speed 0.002 m/s, acceleration 0.1 m/s², Service life at 20°: 358. 361 double strokes (1,362 km)
  • 100 % lubricant-free
  • Design: round
Product description
Discover the drylin W linear slide WW-06-70, ideal for your projects. Made of black anodised aluminium, the WW-06-07 is durable, corrosion-resistant and ideal for precise applications. Thanks to its lubrication-free plain bearing technology, it offers smooth, maintenance-free and low-noise operation. Your solution for durable, clean and maintenance-free linear movements.
Technical data
Related products
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG