Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

iglide® C300 - round bar stock

  • High chemical resistance with low friction
  • Extreme wear resistance and low moisture absorption
  • Stable under load (up to ~8,700 psi)
  • Dry-running, maintenance-free performance to 302°F
  • Black material for clean integration
  • Ø 25 mm; lengths selectable 100–1000 mm
Product description
iglide® C300 – round bar
A chemical-resistant, low-friction triboplastic for demanding environments, iglide® C300 delivers very high wear resistance with low moisture uptake and remains dimensionally stable even under high loads (up to ~8,700 psi). It performs reliably up to 302°F in dry-running service for custom bushings, spacers, and wear elements in harsh media.

When to use it: For chemically aggressive environments, elevated temperatures, and long service life in dry-running round parts.
When not to use it: For food-grade compliance, see A160 or A180; for highest temperature plus chemical extremes, see X; for heavy abrasion or higher compressive loads, consider W300 or Q2; for ESD-sensitive areas, see F2 or F161.

Industry/Application Areas
  • Mechanical engineering
  • Automotive and assembly tooling
  • Conveyor and materials handling

igus® bar stock materials enable fast, flexible creation of custom components with standard tools or CNC machining. All iglide® bar stocks are self-lubricating and maintenance free, ideal for prototypes, low-volume runs, and geometries outside standard parts. igus® can also machine custom parts from bar stock with quick turnaround.

When to use bar stock

No matching size in the iglide® catalog
Small quantities or special dimensions
Tribo-optimized plastic needed for low friction and wear on a chosen counterface
High compressive strength or elasticity required
Rapid prototypes or design iterations
Nonstandard or complex geometries
When not to use bar stock

A standard iglide® catalog bearing fits
Very large volumes of one geometry (use standard parts or molding)
Tribo properties not required and a non-tribo plastic suffices
The full catalog of semi-finished products is available in the Downloads tab.

Note: Our bar stock is manufactured with excess dimensions.
Technical data

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG