Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin SLW-0620-Ds08 linear module with spindle

Product description
Maximum performance in the smallest space.
The SLW-0620 linear module with dryspin® steep thread Ds Ø08 is the compact solution for longer strokes and smooth running for demanding linear movements in medical technology, laboratory automation, and equipment manufacturing.

XRS_ICON_Tech_up_icon_DE_1.jpeg

    Tech up:

    • Two-piece linear slide for increased backlash-free movement and stable guidance


    XRS_ICON_Cost_down_icon_DE_1.jpeg

    Cost down:

    • New: dryspin® thread size 08 for longer strokes and particularly smooth running – even at higher speeds


    XRS_ICON_Proof_icon_DE_1.jpeg

    Proof:

    • Tested: dryspin® threaded spindle 8x15 in SLW, load 30N, stroke length 150mm, 0.2m/s, 1m/s², 100% duty cycle, result 877,000 double strokes


    XRS_ICON_Sustainability_icon_DE_1.jpeg

    Sustainability:

    • All bearing points can be equipped with PTFE-free and PFAS-tested plain bearings for the first time.



    Technical data
    Downloads

    Consulting

    Shipping and consultation

    In person:

    Monday to Friday from 8am - 8pm.

    Online:

    24h


    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH