Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin SLW-0670-FLS linear module with spindle

Product description
Maximum stability with minimum space requirements
The new wide version of the SLW-06 linear module is based on the WS-06-70 linear guide and offers maximum stability with minimum space requirements. Whether manually or electrically adjustable, the SLW-06-70-FLS combines precision, stability, and environmental awareness in a compact linear module.
 
    Tech up:
    • Large support spacing (79 mm) for increased rigidity and precise movements – ideal for compact designs with high requirements


    Cost down:
    • Save space with an extremely flat (20 mm) design


    Proof:
    • Tested: SLW size 06, Ds8x15, 75N load, stroke length 200mm, 0.2m/s, 0.6m/s², 100% duty cycle, result 271,000 double strokes


    Sustainability:
    • Sustainable and safe: For the first time, all bearing locations can be configured to be PTFE-free and PFAS-tested – for use in sensitive industries such as medical technology, laboratory automation, or the food industry.


    Technical data
    Downloads

    Consulting

    Shipping and consultation

    In person:

    Monday to Friday from 8am - 8pm.

    Online:

    24h


    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH