Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin SLW-0620-BB-ES linear module with spindle

  • Suitable for manual adjustment as well as electric operation
  • Made of stainless steel, suitable for hygiene-critical areas
  • With FDA/EU-compliant plain bearings
  • Flexible pitches from 1 to 25.4 mm/rev
  • Request further product versions or information
Product description
Small, corrosion-resistant, hygiene-compliant
The SLW-0620 linear module is the most compact unit in the SLW series – ideal for precise adjustments in the tightest of spaces, either manually or electrically. Flexible pitches from 1 to 25.4 mm/rev enable fine adjustments or fast movements. The stainless steel version with FDA/EU-compliant slide bearings is perfectly suited for hygiene-critical areas.
 
    Tech up:
    • Compact and powerful: Combination of drylin® W guide 0620 and dryspin® threaded technology Ds6.35


    Cost down:
    • Individual stroke lengths up to 250 mm and pitches up to 6.35 mm


    Proof:
    • Tested: SLW size 0620 with dryspin® steep thread Ds6.35x5.08, 100 mm stroke, result 426,000 double strokes at 20 °C


    Sustainability:
    • Stainless steel version with FDA/EU-compliant slide bearings – 100% lubrication-free, 100% maintenance-free.


    Technical data
    Downloads

    Consulting

    Shipping and consultation

    In person:

    Monday to Friday from 8am - 8pm.

    Online:

    24h


    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH