Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin SLW-ESAX500-1040-FDA linear module with spindle

Product description
Linear axis for ESD and food applications
The SLW-1040 linear module in stainless steel design – ideal for applications in sensitive environments such as the packaging, food, or pharmaceutical industries. Use of iglidur® AX500 for all bearing components – both linear sliding pads and threaded nuts – makes the module 100% lubricant-free and maintenance-free. AX500 combines good tribological properties with electrical conductivity and FDA compliance, making it perfect for manual format adjustments with limited loads and speeds.
 
    Tech up:
    • Stainless steel components for optimum conductivity and use in corrosion-critical environments. iglidur® AX500: conductive, FDA-compliant, lubricant-free


    Cost down:
    • Linear slide with replacement bearing for bearing replacement in under 60 seconds – directly on the rail without dismantling


    Proof:
    • Resistance values between 2.6 and 3.16 ohms determined in the igus® laboratory confirm the consistent conductivity in the system. Measurement points included the carriage plate, crossbeam, floor fixing, and housing bearing.


    Sustainability:
    • 100 % lubricant-free, FDA/EU compliant for contact with food


    Technical data
    Downloads

    Consulting

    Shipping and consultation

    In person:

    Monday to Friday from 8am - 8pm.

    Online:

    24h


    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG