Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin SLW-1040-10X25-E7-AL linear module for dry cleanrooms

Product description
Precision linear technology for dry cleanrooms

The drylin SLW linear guide for cleanroom applications sets new standards in precision and low particle emission. The SLW-1040 series combines lightweight, rigid aluminium components with a high-performance dryspin 10×25 fine-pitch lead screw and low-friction iglidur E7 plain bearings – ideal for clean and dry environments with high demands on cleanliness and wear resistance.

▲ Tech up:
Design for minimal particle emission: aluminium crossbars, rails and slides – optimised for cleanroom environments

▼ Cost down:
No maintenance required as external lubrication is not needed

■ Proof:
Under test conditions of 22 °C ± 2 °C, it achieved the best possible result of ISO Class 4 in an ISO 3 test environment, even with varying spindle speeds (50/80/100 rpm)

● Sustainability:
No risk of contamination from greases or oils

Tested in accordance with ISO 14644-1 – best possible classification: ISO Class 4

With the SLW-1040-10X25-E7-AL linear guide, igus presents a solution that has been specifically developed for use in dry cleanrooms. The axis was measured by Fraunhofer IPA, the leading testing institute for cleanroom technology, in an ISO 3 test environment and achieved the best possible result of ISO Class 4 in accordance with ISO 14644-1 – and this with a dryspin steep-pitch thread DS10x25 at a feed rate of up to 40 mm/s. This makes it suitable for highly sensitive production and testing processes where low particle emission and process stability are essential.

The design utilises aluminium crossbeams, linear guides and carriages, combined with a dryspin 10×25 high-lead screw and iglidur E7 plain bearings. These components are designed for particularly low particle emission. As the system operates entirely dry, lubricants are completely eliminated as a potential source of contamination.

Why dry cleanrooms have special requirements
Dry cleanrooms are characterised by significantly reduced air humidity to prevent moisture ingress, condensation or water-borne particle processes. This is crucial for applications such as:
  • Electronics assembly and semiconductor manufacturing
  • Optical production and laser technology
  • Precision measurement and microanalysis technology
  • Battery manufacturing and dry test environments
In such environments, particularly stringent requirements apply: no mechanical movement must generate any particles that could compromise sensitive structures, sensors or surfaces. Lubricants can dry out, out-gas or act as particle carriers – which is why dry-running mechanisms such as the SLW-1040 are essential. Through the use of special tribopolymer plain bearings, dry thread technology and a smooth, low-particle aluminium construction, the SLW-1040 ensures long-term cleanroom suitability, even with higher motion profiles.
 
Test parameters
Pause time: 1,000 ms 
Load (force): 25 N
Cleanroom class 
V1 = 20,83 mm/s 4
V2 = 33,30 mm/s 4
V3 = 41,70 mm/s4
Overall result4

Your benefits at a glance
  • Best possible cleanroom classification
  • Tested by Fraunhofer IPA, certified for dry cleanrooms of ISO Class 4 in accordance with ISO 14644-1 Validated under realistic conditions
  • Measurements taken in an ISO Class 3 test environment, stable at 50/80/100 rpm
  • Design for minimal particle emission
  • Aluminium crossbars, rails and carriages – optimised for cleanroom scenarios
  • Efficient dryspin 10×25 steep-lead technology
  • High speed, smooth running, low wear
  • iglidur E7 plain bearings
  • Developed for long service life with very low particle generation – completely dry-running
  • Lubrication-free and fail-safe
  • No risk of contamination from greases or oils; ideal for permanently dry environments
  • Optimised for demanding high-tech applications
  • Perfect for electronics, optics, measurement technology, battery production and sensitive testing processes


Technical data
Downloads

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG