iglidur® M250, split bearing MYM-K, mm

With anti-rotation feature

iglidur® M250, split bearing MYM-K, mm
iglidur® M250, split bearing MYM-K, mm drawing
1 from 2
iglidur® M250, split bearing MYM-K, mm
iglidur® M250, split bearing MYM-K, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: MYM-04-04-K
  • Material: iglidur® M250
  • Shape: Split bearings with anti-rotation feature
  • Dimensions:
    • d1 4 mm
    • b1 4 mm
    • d3 7 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • with anti-rotation feature
  • low bearing clearance
  • very precise
  • easy installation due to inclined slot
  • Material: iglidur® M250
  • maintenance-free and calculable service life

iglidur® M250 | The robust all-rounder with outstanding vibration dampening

The self-lubricating material iglidur® M250 is particularly characterised by impact resistance, vibration dampening and wear resistance. It proves itself particularly well under stresses where a vibration-dampening function of the material is required, e.g. in sports equipment and packaging machines. As it is also capable of embedding dirt, it is also suitable for agricultural machinery and gardening equipment.

Typical application areas

  • Agricultural engineering
  • Mechanical engineering
  • Furniture / Industrial design
  • Textile industry

When to use it?

  • When the material is exposed to heavy soiling
  • For excellent vibration dampening
  • At low to medium speeds
  • When mechanical rework is required
  • Insensitive to edge pressure
  • High impact resistance
  • Thick wall thicknesses according to DIN 1850

When not to use it?

  • For applications in wet areas
  • When very high precision is required
  • For very smooth shafts
  • When a cost-effective material with maximum wear resistance is required
Unsure if it fits?

Consulting

I look forward to answering your questions

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm