Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

iglidur® polymer bearing with lip seal

  • Polymer bushing with clip-on radial shaft seal
  • Seals against the shaft
  • Can be manufactured with different types of seal
  • High-temperature version available
  • Sealing ring made of fluoroelastomer
Product description
iglidur®-polymer bearing with lip seal
Easy and quick to fit polymer bushing made from iglidur® J (JDSM) or iglidur® V400 (VDSM) with an integrated rotary lip seal for the rotary shaft. Protects against dust, dirt, and all depressurised liquids.
Bearing seal combinations for other applications upon request.
  • Operating temperature range like iglidur® J
  • Coefficient of friction only 10% higher than in iglidur® J
  • Wear values very much identical to iglidur® J
  • Reduced space requirement and easy, fast installation
  • Temperatures up to 150 °C
  • Material: iglidur® J
  • High temperature option VATM, iglidur® V400
 
When to use it?
  • When the penetration of dirt and water spray should be prevented
  • When only a small installation space is available in the axial direction
  • When an existing seal should be integrated in a plain bearing
When not to use?
  • When pressurised media should be sealed
  • When a permanent tensioned seal is required

Please contact us if you want to combine your seal with an iglidur® bearing. We will support you with the design, will check the integration and create an appropriate solution.
Technical data

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG