Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin® high helix lead screw with double pin for drylin® E lead screw motors, right-hand thread, 1.4021 stainless steel

  • Material: stainless steel 1.4021
  • Thread direction: Right-hand thread
  • Thread type: High helix threads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h