Spherical insert bearings

  • Conveyor systems
  • Food & Packaging
  • Agriculture
  • Automation
  • Robotics

Comparison table to show UC compatability

UC housingigus insert alternativeHousing
UC203JEM-17-17-SPP203, F203, FL203
UC204JEM-20-17-SP P204, F204, FL204
UC205JEM-25-17-SPP205, F205, FL205
UC206JEM-30-19-SP P206, F206, FL206
UC207JEM-35-20-SPP207, F207, FL207
UC208JEM-35-21-80-SP , JEM-40-21-SPP208, F208, FL208,
UC209JEM-45-22-SPP209, F209, FL209
UC210JEM-50-24-SPP210, F210, FL210

Types of spherical balls

Beige igubal bearing ring with radial reinforcement ribs.

Injection-moulded spherical insert bearings

Igubal JEM-08 plain bearing ring.

Rotated spherical iglidur® insert bearings

Blue spherical insert bearing with a central hole.

FDA-compliant and injection-moulded spherical insert bearings

P205 bearing housing with plain bearing insert.

Cast iron housing with iglidur® spherical ball

Spherical insert bearing with pillow block bearing with sheet metal housing

Low-cost sheet metal housing bearing with spherical ball

Blue igubal bearing ring on a plain light background.

FDA-compliant and turned spherical insert bearings

Customer success stories

igus spherical bearing at a dirty support point during machine operation.
sample

Request a free sample

Bearing-Insert-Guide brochure with an open catalogue for igubal self-aligning bearings.

Download the bearing insert guide

Coefficient of friction decreases as load increases, then levels off at about 0.15.

Download the technical data

Contact us

Contact details

Opening hours