Self aligning conductive bearings

  • Electrically conductive
  • Minimises discharges
  • Excellent abrasion resistance
  • Chemically resistant
  • ESD certifications available

Spherical products made from ESD material

igus igubal flange bearing with four mounting holes and central bore.

ESD four-hole fixed flange bearing

  • Polymer housing as an alternative to UC204, 206 and 208
  • Housing material: iglidur® ESD
  • Spherical ball material: iglidur® X
  • Download technical data
ESD fixed flange bearing

ESD two-hole fixed flange bearing

  • Polymer housing as an alternative to UC204, 206 and 208
  • Housing material: iglidur® ESD
  • Spherical ball material: iglidur® X
  • Download technical data
igubal bearing housing with circular insert on a plain background.

Pillow block with spherical insert

  • Housing material: iglidur®  ESD
  • Spherical ball material: iglidur® X
  • Specifically for high temperatures and ESD applications
  • Download technical data

Key features of ESD bearings

Conductivity

Abrasion resistance

Chemical resistance

Frequently asked questions

Contact us

Contact details

Opening hours