Change Language :
On this page we have summarised all the important technical issues relating to our igubal spherical bearings, which hopefully will help designers when designing applications. Find out more about our bearing materials and their specification. There are also important tips for the use of our spherical bearings and expertise from practice and research which we make available to you free of charge in our whitepapers.
iglidur® are materials developed by igus. They consist of high-performance polymers and are characterised by special specifications. For example, they are particularly wear-resistant or suitable for contact with media and chemicals.
But what are iglidur materials made of? And what is behind the self-lubricating effect? Find out more about the specification and composition of iglidur bearings.

Technical information is really important when designing in products into applications therefore taking into account parameters such as temperature, tolerances and wear rating is crucial. This page gives an overview of some of the key technical data elements to consider when designing in igubal spherical parts.

In the iglidur® and igubal® test laboratory, we analyse the load-bearing capacity, wear and friction of our bearings and materials. Different conditions such as temperature, load and speed are varied depending on the test. With 50 test rigs, we carry out over 300 tests simultaneously and 11,300 tribological analyses annually on our newly developed plastic. These are not only exposed to environmental influences, but also to different movements and forces to ensure their reliability. We also test the resistance of our components to dirt, weather and impact. We store the test results in databases and integrate them into our online tool.

Our self-aligning bearings consist of base polymers for wear resistance, reinforcing fibres for high forces, and solid lubricants for a smooth, maintenance-free operation. They are not only insensitive to dirt and dust but are also corrosion-resistant. They can withstand shock, impact and edge loads. They are simple to install and allow for misalignment allowing the shaft a degree of freedom, preventing the shafts from sticking.
Or polymer products offer up to 8 times longer service life than that of metal counterparts and offer 40% cost saving, 80% weight reduction and 100% lubrication free.

ESD spherical bearings are designed to safely remove and ground electric charges from affecting machines. We have a range of ESD components, including a variety of spherical bearings that are;

Spherical plain bearings are bearings or radial bearings that allow for angular rotation within a central point. Spherical plain bearings are typically used in conjunction with a rotating shaft in mechanical machinery. Our spherical plain bearings are lubrication free so do not need any maintenance. You can use them wherever the self-aligning bearings offer constructive advantages or assist in simplifying the installation. For more information on our spherical plain bearings click here


Ball joints also known as axial joints, ball and socket joints or axial articulation joints allow mechanical applications to rotate and pivot smoothy, enabling multi-axis angular displacement and rotational motion between two connected components.
Plastic ball joints are favourable in many applications as they do not corrode or require maintenance such as other standard material axis joints.
The joint consists of a spherical male element (the ball) and a concave spherical female housing (the socket). This geometry forms a spherical plain bearing interface, enabling the connected parts to pivot, rotate, and accommodate misalignment while transmitting load
For more information on our spherical bearing range click here.

Axial joints are ball and socket joint components that allow for misalignment of the moving parts within mechanical machinery.
Axial joints rotate on the xyz axis and reduce any wear or friction that occurs. The axial joint or ball and socket joint can be made from either metal or plastic and in some cases can be a combination of both.
Our axial joints require zero lubrication and maintenance.
For more information on our spherical bearing range click here.
Are you interested in the products from igubal and would like to see the quality for yourself before you place an order?
Discover our latest igubal new products and design your applications more efficiently than ever before!

In just three steps, you can use the parameters of your application to determine suitable product recommendations, including service life.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h