drylin SAW linear modules

Robust design

  • Choice of trapezoidal or steep thread
  • Threaded drive spindle with ball bearing
  • Rail profile with high type, extremely torsion-resistant
  • Profile rail drylin® W, aluminium, hard anodised
  • High stability
  • Cost-effective and 100 % lubrication-free

The sizes of the SAW series

SAW-0630

  • max. stroke length: 300 mm
  • slide length: 60 / 100 mm
  • carriage width: 54 mm
  • max. load capacity max. load capacity:
    • axial: 100 N
    • radial: 400 N

SAW-0660

  • max. stroke length: 500 mm
  • slide length: 100 mm
  • carriage width: 85 mm
  • max. max. load capacity:
    • axial: 100 N
    • radial: 400 N

SAW-1040

  • max. stroke length: 500 mm
  • slide length: 69 / 100 / 150 mm
  • carriage width: 74 mm
  • max. load capacity max. load capacity:
    • axial: 500 N
    • radial: 2000 N

SAW-1080 / SAW-1080-PL

  • max. stroke length: 750 mm
  • carriage length: 100 mm
  • carriage width: 108 mm
  • max. max. load capacity:
    • axial: 750 N
    • radial: 2000 N

SAW-1660

  • max. stroke length: 750 mm
  • slide length: 150 mm
  • carriage width: 104 mm
  • max. max. load capacity:
    • axial: 750 N
    • radial: 3000 N

Technical drawing - click arrows to enlarge

Product services

Download technical data

Request a quotation

Free online configurator

Technical options for the SAW series

Lead screw materials

Three threaded rods made of gewindematerial for drylin.

Bearing materials

Four drylin plain bearing materials in different colours as cylindrical samples.

Electric drive systems: electric motors from igus

Stepper motor for a drylin slider with plug-in connector.

Lead screw clamp

  • Shaft clamping flange for clamping the lead screw to the position indicator  
  • Secures the lead screw against inadvertent turning
  • Material: polymer housing with aluminium shaft clamp
  • Colour: black
drylin spindle clamp with lever.

Digital position indicator

Drylin position indicator with digital display and rotary knob.

drylin hand wheels

drylin handwheel for a linear module, two views.

Contact us

Contact details

Opening hours