Energy chains for special solutions and environments

Clean Room energy chain with a masked person in the background.

Cleanroom solutions

ESD cable carrier on a machine frame with cables and conduits.

Conductive ESD solutions

A dirty energy chain system with an orange igus icon in the image.

Protection against dirt and swarf

Quiet energy chain in an industrial system with technical components.

Noise-optimised energy supply solutions

Chemical-resistant energy chain test on a Krane Meissner system.

Solutions for use in chemicals

Cable chain under heat with a temperature symbol.

Solutions against hot chips and heat

Flame-retardant igus energy chain with Chainflex cables in a technical application.

Flammability classes of energy chains

FDA-compliant e-chain cable management on a machine.

Energy chain for the food industry

Robot production line with several industrial robots and energy chains guiding cables and hoses.

Energy chains for robots and movement along all axes

Low-vibration, low-noise and abrasion-free

e-chain E6 for moving cable guidance.

System E6

  • E6 - Low-noise, 37 dB(A) depending on speed
  • E6.1 - Extremely quiet 32 dB(A)
  • R6 - Enclosed system for low wear
igus e-chain System T3 cable carrier.

T3

  • Inner height: 29mm
  • Quiet 33 dB(A), Cleanroom ISO class 2
  • Extremely low noise & low vibration
E3 cable carrier for moving cables.

E3

  • Inner height: 10 to 22mm, Quiet 38 dB(A)
  • Crossbars on strip, zip-open along outer radius
  • Highly dynamic & cleanroom compatible

Sector-specific energy chain

e-spool cable reel with guiding system for power supply in moving applications.

Theatre and stage technology

ECS Service-Loop with protective conduit and cables.

Oil and gas

YE

Construction machinery and access platforms

guidelok swing GLO.S with adhesive layer mounted on a yellow steel beam.

Indoor cranes/Jib cranes

Energy supply types

igus Guidelok guide for energy chain with cables on a vertical axis system.

Vertical energy supply systems

Horizontal guide channel for an energy chain system.

Horizontal energy supply systems

Round igus cable guide ring for circular movements with cables inside.

Circular and spiral movements

Easy to find, configure, calculate service life and order

Cable chain with cables and connectors for industrial routing.

Configurator: configure energy chain with filling

e-chain with 4-year guarantee and coloured cables overlaid.

Calculate guaranteed energy chain service life

Energy chains in use in special environments

Reliable cable guidance despite 850°C hot swarfs

Grinding metal on a curved tube.

Extremely quiet and vibration-free energy supply for camera robots

Camera robot above a studio set with multiple cameras and technical modules.

Abrasion-resistant energy chain for use in the cleanroom

Fully harnessed energy chain at -40°C

Aluminium profile with guide roller and bracket on a rail.

Tested!

Test rig with e-chains, and a worker checks components in the test lab.

Energy chains catalogue

Open catalogue with pages about energy chains.

Contact us

Contact details

Opening hours